UBK 2-500
-
Surge protection device
2798530
DIN rail module with coarse surge protection for two signal wires. Self-contacting grounding foot for mounting on NS 32 or NS 35/7.5, housing width: 17.5 mm. Design: 500 V AC
Product details
Product type | Surge protection for MCR technology |
Product family | SURGETRAB |
IEC test classification | C2 |
D1 | |
Type | DIN rail module, one-piece |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal voltage UN | 500 V AC |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section AWG | 24 ... 12 |
Dimensional drawing |
|
Width | 17.5 mm |
Height | 90 mm |
Depth | 46 mm (incl. DIN rail 7.5 mm) |
Horizontal pitch | 1 Div. |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V-2 |
Housing material | PA 6.6 |
Direction of action | Line-Earth Ground |
Maximum continuous operating voltage UC | 500 V AC |
Rated current | 2 A |
Operating effective current IC at UC | ≤ 1 µA |
Protective conductor current IPE | ≤ 1 µA |
Nominal discharge current In (8/20) µs (line-line) | 10 kA |
Nominal discharge current In (8/20) µs (line-ground) | 10 kA |
Pulse discharge current Iimp (10/350) µs | 2.5 kA |
Output voltage limitation at 1 kV/µs (line-line) static | ≤ 2.5 kV |
≤ 2.7 kV (4 kV (1.2/50) µs) | |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 1.5 kV |
≤ 1.7 kV (4 kV (1.2/50) µs) | |
Voltage protection level Up (line-line) | 3.5 kV (C2 - 10 kV / 5 kA) |
Voltage protection level Up (line-earth) | 2.2 kV (C2 - 10 kV / 5 kA) |
2.3 kV (Iimp -2.5 kA) | |
Response time tA (line-line) | ≤ 100 ns |
Response time tA (line-earth) | ≤ 100 ns |
Input attenuation aE, sym. | typ. 0 dB (≤ 30 MHz/50 Ω) |
Cut-off frequency fg (3 dB), sym. in 50 Ω system | typ. 60 MHz |
Capacity (Core-Core) | typ. 7 pF |
Surge protection fault message | none |
Max. required back-up fuse | 2 A (gL) |
Impulse durability (line-line) | C2 - 10 kV / 5 kA |
Impulse durability (line-earth) | C2 - 10 kV / 5 kA |
D1 - 2.5 kA | |
Alternating current carrying capacity (line-line) | 10 A - 1 s |
Alternating current carrying capacity (line-earth) | 10 A - 1 s |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 mm (amsl) |
Air clearances and creepage distances | |
Standards/regulations | IEC 60664-1 |
Standards/specifications | IEC 61643-21 |
Note | 2000 + A1:2008 |
Standards/specifications | EN 61643-21 |
Note | 2001 + A1:2009 |
Mounting type | DIN rail: 35 mm |
Item number | 2798530 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | CL2233 |
Product key | CL2233 |
GTIN | 4017918073800 |
Weight per piece (including packing) | 60.01 g |
Weight per piece (excluding packing) | 60.01 g |
Customs tariff number | 85363010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171501 |
ECLASS-15.0 | 27171501 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(a), 6(a)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 00cca5d2-68b8-41dd-90d7-5b4d95710c72 |
Compatible products
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2