IEG-PS-230AC/S0
-
Solid-state relay module
2964665
Power supply unit, for passive S0 meter interfaces, input: 230 V AC, output: S0
Power supply unit, for passive S0 meter interfaces, input: 230 V AC, output: S0
Input voltage | 230 V AC ±10 % |
Nominal output voltage | max. 27 V DC (in acc. with DIN 43864) |
Output current Imax | 27 mA (in acc. with DIN 43864) |
Input | |
Connection method | Screw connection |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 4 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 4 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 12 |
Stripping length | 8 mm |
Screw thread | M3 |
Output | |
Connection method | Screw connection |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 4 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 4 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 12 |
Stripping length | 8 mm |
Rated insulation voltage | 300 V (acc. to EN 50178) |
Product type | Power supply |
Insulation characteristics | |
Overvoltage category | III, basic insulation (as per EN 50178) |
Pollution degree | 2 (in accordance with EN 50178) |
Width | 27 mm |
Height | 74 mm |
Depth | 79 mm |
Horizontal pitch | 1.5 Div. |
Mounting type | DIN rail mounting |
Mounting position | any |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 55 °C |
Ambient temperature (storage/transport) | -20 °C ... 60 °C |
Conformity/Approvals | |
Conformance | CE-compliant |
Electromagnetic compatibility | Conformance with EMC directive |
Low Voltage Directive | Conformance with Low Voltage Directive |
Noise immunity | EN 61000-6-2 |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Item number | 2964665 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Product key | DK66M3 |
GTIN | 4017918139193 |
Weight per piece (including packing) | 101.18 g |
Weight per piece (excluding packing) | 101.18 g |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |