EMG 17-OV-230AC/220DC/1
-
Solid-state relay module
2954125
Power optocoupler, with light indicator and protection circuits in the input and output circuits, input: 230 V AC, output: 15-220 V DC/ max. 1 A
Product details
Product type | Solid-state relay module |
Operating mode | 100% operating factor |
Insulation characteristics | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Data management status | |
Date of last data management | 25.04.2023 |
Test voltage (Input/output) | 3.5 kV AC (Input/output) |
Nominal input voltage UN | 230 V AC |
Input voltage range in reference to UN | 0.9 ... 1.1 |
Input voltage range | 207 V AC ... 253 V AC |
Switching threshold "0" signal, voltage | ≤ 45 V |
Switching threshold "1" signal voltage | ≥ 85 V |
Typical input current at UN | 4.5 mA |
Typical response time | 4 ms |
Typical turn-off time | 35 ms |
Status display | LED (yellow) |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Surge protection; Varistor | |
Transmission frequency | 10 Hz |
Design of digital output | electronic |
Output nominal voltage | 220 V DC |
Output voltage range | 15 V DC ... 220 V DC |
Limiting continuous current | 1 A |
Maximum inrush current | 2 A (t = 1 s) |
Peak offstate voltage | 220 V DC (Collector-emitter reverse voltage) |
Voltage drop at max. limiting continuous current | ≤ 1.2 V |
Output circuit | 2-conductor, floating |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Surge protection; Suppressor diode | |
Free running; Freewheeling diode |
Input side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Output side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Width | 17.5 mm |
Height | 75 mm |
Depth | 102 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | DIN VDE 0110 |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2954125 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Product key | DK61C2 |
GTIN | 4017918084783 |
Weight per piece (including packing) | 89.54 g |
Weight per piece (excluding packing) | 0.01 g |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2