EO-CF/PT-USB-A/C
-
Socket
1494816
Socket, integrated USB, 1x type A and 1x type C, 5 V/3 A (total), Pin connector pattern type CF, connection method: Push-in spring connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, DIN rail or direct mounting, standards/specifications: VDE 0620-1, IEC 60884-1, Country marking: Germany
Product details
Compatible products
Your advantages
No additional need for USB chargers or external power supply units
Reliable USB power supply directly in the control cabinet
More operational safety and less cable chaos
Faster installation thanks to integrated solution
Future-proof equipment for modern applications