US-EMP (35X15) SR CUS
-
Snap-in markers
0830355
Snap-in markers, can be ordered: by card, silver, labeled according to customer specifications, mounting type: snapped into marker carrier, Number of individual labels: 24
Product details
Product type | Labeled device marker |
Marking | |
Number of individual labels | 24 |
Number of individual labels per row | 3 |
Identification technology | Thermal transfer for sheets and cards |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -30 °C ... 80 °C |
Recommended storage conditions | 10 ... 25 °C / 35 ... 65 % relative humidity. Storage in a cool and dry place is recommended. |
Recommended ambient temperature (storage/transport) | 10 °C ... 25 °C |
Recommended humidity (storage/transport) | 35 % ... 65 % |
Shelf life | 12 months (see packaging date) |
Mounting type | snapped into marker carrier |
RoHS compliant | yes |
Foil strength | 500 µm |
Color | silver |
Material | PVC |
Flammability rating according to UL 94 | V0 |
Components | Silicone-free |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -30 °C ... 80 °C |
Recommended storage conditions | 10 ... 25 °C / 35 ... 65 % relative humidity. Storage in a cool and dry place is recommended. |
Recommended ambient temperature (storage/transport) | 10 °C ... 25 °C |
Recommended humidity (storage/transport) | 35 % ... 65 % |
Shelf life | 12 months (see packaging date) |
Width | 34.65 mm |
Height | 14.90 mm |
Depth | 0.50 mm |
Length | 15 mm |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Item number | 0830355 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BG8149 |
Product key | BG8149 |
GTIN | 4046356715898 |
Weight per piece (including packing) | 14.86 g |
Weight per piece (excluding packing) | 14.86 g |
Customs tariff number | 49119900 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27281106 |
ETIM
ETIM 9.0 | EC001530 |
UNSPSC
UNSPSC 21.0 | 39131700 |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2