Le contenu que vous consultez est sur mesure pour France. Consulter le contenu de États-Unis | Sélectionner un autre pays

TC MOBILE I/O X200-4G AC - SMS relay
1038568

SMS relay and signaling module, European version, monitor digital values via cellular network, switch relay outputs remotely, communication via SMS or cellular network data connection (e-mail transmission, app), supply voltage 93 V ... 250 V AC

Free download available. Downloads

Product details








Compatible products



Your advantages

Future-proof 4G technology (LTE CAT1), simultaneous use of well-established 2G networks (GSM, GPRS, EDGE)
Alerts via SMS in the field and, for example, via e-mail in the control room
Message chain for sending an alert to the relevant service technician
Alarm generation on voltage failure via SMS
Free switching via phone call
Cost control for prepaid cards
Remote commands to avoid on-site servicing: switching, configuration commands, and logbook transmission
Compact design also for domestic installations (4 HP, DIN 43880)
Mounting on DIN rail or on the wall

Frequently asked questions


Can I add phone book entries remotely?

Adding entries is not possible. However, you can replace existing entries with new entries.


How many contacts can I store in the phonebook?

You can store up to 100 contacts in the phonebook.


Which encryption methods are supported?

The devices support TLS 1.1 and TLS 1.2 for email communication.


Despite good reception and dialed-in network status, email and app communication does not work. What do I do now?

The signal strength display only indicates the field strength for telephony and SMS functionality. Make sure that your SIM card supports Internet connections. Enter the appropriate APN for the respective provider in the settings.


The content in the web browser is not displayed correctly. How can I improve the display?

If you configure several TC-MOBILE devices in succession, old data may be cached in the web browser's cache. Clear the browser cache or work in incognito mode.


What do I do if the device does not respond to the sent SMS?

Possible cause 1: The sender is not authorized to switch. Check in the TC-MOBILE device whether the sender has the appropriate authorization.
Possible cause 2: New smart phones use the RCS or I-Message service instead of SMS. Make sure that none o... View more

Possible cause 1: The sender is not authorized to switch. Check in the TC-MOBILE device whether the sender has the appropriate authorization.
Possible cause 2: New smart phones use the RCS or I-Message service instead of SMS. Make sure that none of these services is active when sending the SMS.

View less


View FAQs