The signal tower is intended for signaling machine and system states. You can individually configure the individual segments of the illuminated surface in terms of color, brightness, and lighting effect. You can integrate the signal tower into various networks via an IO-Link master. By integrating the IODD device description file into software tools, such as the PLCnext Engineer automation software, you can configure the signal tower centrally. Extended parameters and diagnostic data can be read acyclically from the PLC and written via ISDU objects.
PSD-SC IOL S9 AE
-
Signal tower
1801971
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Signaling device |
Product family | PSD-SC |
MTTF | 41 Years |
Insulation characteristics | |
Protection class | III |
Overvoltage category | I |
Pollution degree | 3 |
Supply | |
Supply voltage (DC) | 24 V DC ±20 % |
Supply voltage range | 19.2 V DC ... 28.8 V DC |
General | |
Current consumption | typ. 445 mA |
Number of segments | 9 |
Signal element type | optical |
acoustic | |
Type of acoustic signal | Continuous tone |
Pulse tone | |
Alternating tone | |
Sweep tone | |
Rising | |
Falling | |
Type of optical signal | Blinking light (Frequency configurable) |
Permanent light | |
Rotating light | |
Flashing light | |
Double flash | |
Triple flash | |
Number of tones | 10 (preset) |
Volume | max. 105 db(A) (Within 1 m distance) |
Volume range | 80 db(A) ... 105 db(A) |
IO-Link | |
Number of ports | 1 |
Connection method | M12 connector |
Specification | V1.1 |
Transmission speed | 230.4 kbps (COM3) |
Cycle Time | min. 6 ms |
Connection method | M12 connector, 4-pos. |
Light properties | |
Source of light type | LED |
Height | 271 mm (Including seal) |
Diameter | 72.5 mm |
Color (Housing) | black (RAL 9005) |
Color (Calotte) | Transparent white |
Material () | Polycarbonate |
Ambient conditions | |
Degree of protection (IP) | IP66 |
IP69K | |
Degree of protection (IK) | IK08 (Impact resistance level) |
Degree of protection (UL type) | UL Type 4 |
UL Type 4X | |
UL Type 12 | |
UL Type 13 | |
Ambient temperature (operation) | -30 °C ... 60 °C (Temperatures >50°C can significantly reduce the brightness and service life of the device) |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Conformance with EMC directives | Immunity test in accordance with EN IEC 61000-6-2 Electrostatic discharge (ESD)IEC 61000-4-2 Criterion B, ±4 kV contact discharge, +8 kV air discharge |
Immunity test in accordance with EN IEC 61000-6-2 Electromagnetic fieldsIEC 61000-4-3 Criterion AField strength: 10 V/m (80 MHz ... 1 GHz)Field strength: 3 V/m (1 GHz ... 6 GHz) | |
Immunity test in accordance with EN IEC 61000-6-2 Fast transients (burst)IEC 61000-4-4 Criterion B, +2 kV | |
Immunity test in accordance with EN IEC 61000-6-2 Transient overvoltage (surge)IEC 61000-4-5 Criterion B, DC supply lines: 0.5 kV (symmetrical) | |
Immunity test in accordance with EN IEC 61000-6-2 Conducted interferenceIEC 61000-4-6 Criterion A, Test voltage 10 V | |
Noise emission test in accordance with EN IEC 61000-6-4 Class A |
Mounting type | Base mounting |
Tube mounting |
Item number | 1801971 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRL112 |
Product key | DRL112 |
GTIN | 4067923424562 |
Weight per piece (including packing) | 610 g |
Weight per piece (excluding packing) | 570 g |
Customs tariff number | 85318070 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371220 |
ECLASS-15.0 | 27371220 |
ETIM
ETIM 9.0 | EC000232 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead titanium zirconium oxide (CAS: 12626-81-2) |
Lead (CAS: 7439-92-1) |
Compatible products
-
PSD-S ME BR-SM/1S - Mounting bracket 2700160
-
PSD-S ME BT 110 - Mounting material 2700156
-
PSD-S ME T-M 250 - Mounting material 2700157
-
PSD-S ME T-M 400 - Mounting material 2700158
-
PSD-S ME B-M - Mounting material 2700164
-
PSD-S ME B-P - Mounting material 2700163
-
PSD-S ME BR-SM - Mounting bracket 2700144
-
SAC-4P- 1,5-PUR/M12FS - Sensor/actuator cable 1668108
-
SAC-4P- 3,0-PUR/M12FS - Sensor/actuator cable 1668111
-
SAC-4P- 5,0-PUR/M12FS - Sensor/actuator cable 1668124
-
SAC-4P-10,0-PUR/M12FS - Sensor/actuator cable 1683002
-
SAC-4P-M12FS/.../... - Sensor/actuator cable 1696963
-
SAC-4P-M12MS/ 1,5-PUR/M12FS - Sensor/actuator cable 1668373
-
SAC-4P-M12MS/ 3,0-PUR/M12FS - Sensor/actuator cable 1668386
-
SAC-4P-M12MS/10,0-PUR/M12FS - Sensor/actuator cable 1500402
-
SAC-4P-M12MS-M12FS/.../... - Sensor/actuator cable 1697001
Your advantages
Flexible use
Four different operating modes: signal tower mode, autoscale mode, filling level mode, and individual mode
IO-Link specification V1.1
Connection to an IO-Link master with M12 connector
IP66/IP69K
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2