UCS SW 145-F 9005
-
Side panel
2203373
Side panel for use with housing half shells 195 x 145 mm and 145 x 125 mm in size; panel thickness: 2 mm; total height of housing: 47 mm; material: polycarbonate; color: black similar to RAL 9005
This product needs further products for operation.
Mandatory accessories
Product details
Compatible products
Your advantages
High degree of application flexibility, thanks to the modular housing design
Flexible PCB attachment, adapts to virtually all form factors
Practical customization options
Reduced logistics outlay, thanks to components which are compatible with one another
Frequently asked questions
Can the side panels be used in several sizes of the housing?
The removable side panels can be used in various housing sizes. The longer side panel of a housing corresponds to the shorter side panel of the next larger version and is therefore ideally suited for further use of machined side panels if additional space is needed.