LPS-16/E
-
Service connector
3270620
Service connector, nom. voltage: 800 V, nominal current: 24 A, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section:Â 0.14 mm2- 4 mm2, color: red