SACC-CI-M12FST-4P SMD-SP
-
Sample set
1418631
Sample set, 4-position, Socket, straight, M12, T-coding, SMD
Product details
| Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
| Number of positions | 4 |
| Coding | T |
| Thread type | M12 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 1.5 kV |
| Contact resistance | ≤ 3 mΩ |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 60 V |
| Nominal current IN | 12 A |
| Connection method | SMD |
| Flammability rating according to UL 94 | V0 |
| Contact material | CuZn |
| Contact surface material | Au |
| Contact carrier material | PA |
| Connection 1 | |
| Head design | Socket |
| Head cable outlet | straight |
| Head thread type | M12 |
| Coding | T |
| Mechanical data | |
| Insertion/withdrawal cycles | > 100 |
| Ambient conditions | |
| Degree of protection | IP67 (correctly plugged in and locked) |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 105 °C |
| -55 °C ... 105 °C (without mechanical actuation) | |
| Standard designation | M12 circular connector |
| Standards/specifications | according to IEC 61076-2-111 |
| Item number | 1418631 |
| Packing unit | 5 pc |
| Minimum order quantity | 5 pc |
| Sales key | ABQXAA |
| Product key | ABQXAA |
| GTIN | 4055626162454 |
| Weight per piece (including packing) | 7,140 g |
| Weight per piece (excluding packing) | 2.932 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440223 |
ETIM
| ETIM 9.0 | EC003557 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | f7b026bc-2922-4fb7-ae14-fe25130a7bd7 |
Compatible products
-
-
SACC-BP-F-M12/M15-6-SMD SCO - Housing screw connection 1414023
-
SACC-FP-F-M12/M14 SMD - Housing screw connection 1412079
-
SACC-FP-F-M12/PRESS SMD - Housing screw connection 1412081
-
SACC-BP-F-M12/SMD-0,9/1,6-9TIP - Housing screw connection 1419569
-
SACC-BP-F-M12/SMD-1,6/2,3-9TIP - Housing screw connection 1419570
-
SACC-BP-F-M12/SMD-2,3/3,0-9TIP - Housing screw connection 1419571
-
SACC-BP-F-FIX/NUT-BK-SMD - Fixing sleeve 1419568
-
SACC-BP-F-FIX/NUT-CY-SMD - Fixing sleeve 1419565
-
SACC-BP-F-FIX/NUT-GN-SMD - Fixing sleeve 1419566
-
SACC-BP-F-FIX/NUT-VT-SMD - Fixing sleeve 1419567
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2