WP-PA HF-SL 34,5 BK - Protective hose
3240847

Protective hose, material: PA, UV-resistant: yes, flexible, degree of protection: IP40, color: black, flammability rating in acc. with UL 94: HB, inside diameter: 29 mm, Total length: 10 m

Product details