FP 1,27/ 50-FWL-21/.../...
-
Preassembled IDC female connector
1010202
Assembled IDC female connector, rated current: 1.2 A, cable length: Free input (0.05 ... 0.95 m), Cable type:Flat cable, Flat cable. For preassembled samples, see the “Accessories” tab.
Product details
Product type | Assembled IDC female connector |
Product family | FR 1,27/...-Cabling |
Number of positions | 50 |
Pitch | 1.27 mm |
Number of rows | 2 |
Properties | |
Nominal current IN | 1.2 A IEC 60512-5-2:2002-02 (at 20°C 50-pos.) |
Contact resistance | 10 mΩ |
Test voltage | 500 V AC IEC 60512-4-1:2003-05 |
Note on application | Please observe the application note on self-assembly in the download area. |
Note regarding documentation | Current documents such as 3D models, products family drawings, data sheets or packaging drawings are available in the Download Center. |
Notes on operation | The permissible voltage during operation depends on the application, taking into consideration the air clearances and creepage distances within the scope of insulation requirements in accordance with IEC 60664-1. |
Pitch | 1.27 mm |
Application | |
Center offset | ± 0.7 mm in longitudinal and transverse direction |
Angular tolerance | ± 4 ° in longitudinal direction |
± 2 ° in transverse direction |
Insertion and withdrawal forces | |
Result | Test passed |
No. of cycles | 500 |
Insertion strength per pos. approx. | 0.5 N |
Withdraw strength per pos. approx. | 0.5 N |
Thermal test | Test group C | |
Specification | IEC 60512-5-2:2002-02 |
Tested number of positions | 50 |
Insulation resistance | |
Specification | IEC 60512-3-1:2002-02 |
Insulation resistance, neighboring positions | ≥ 10 GΩ |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 2000 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 1.5 mm (10 Hz ... 60.1 Hz) |
Acceleration | 20g (60.1 Hz ... 2000 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Durability test | |
Specification | IEC 60512-9-1:2010-03 (following) |
Impulse withstand voltage at sea level | 0.8 kV |
Contact resistance R1 | 10 mΩ |
Contact resistance R2 | 10 mΩ |
Insertion/withdrawal cycles | 500 |
Insulation resistance, neighboring positions | ≥ 10 GΩ |
Climatic test | |
Specification | IEC 60512-11-7:2003-05 |
Corrosive stress | Method 1, 10 days |
Power-frequency withstand voltage | 500 V AC |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Semi-sinusoidal |
Acceleration | 50g |
Shock duration | 11 ms |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Ambient conditions | |
Ambient temperature (operation) | -55 °C ... 125 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Connection 1 | |
Insulating material | LCP |
CTI according to IEC 60112 | 175 |
Cable length | Free input (0.05 ... 0.95 m) |
Flat cable [PVC] | |
Note | Coded wire: red |
UL AWM Style | 2678 |
Shielded | no |
Cable type | Flat cable [PVC] |
Conductor structure | 50 x 7 x 0.102 mm |
Conductor structure signal line | 7x 0.10 mm |
AWG signal line | 30 |
Conductor cross section | 0.06 mm² |
Wire diameter incl. insulation | 0.66 mm |
External sheath, color | gray |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PVC |
Pitch | 0.635 mm |
Max. conductor resistance | ≤ 354 Ω/m |
Insulation resistance | ≥ 20 MΩ*km |
Test voltage Core/Core | 1500 V |
Flame resistance | UL VW-1 |
Ambient temperature (mobile installation) | -10 °C ... 105 °C |
Ambient temperature (installation) | -30 °C ... 105 °C |
Item number | 1010202 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | AAXPAA |
Product key | AAXPAA |
Customs tariff number | 85366990 |
Country of origin | CZ |
ECLASS
ECLASS-13.0 | 27460202 |
ETIM
ETIM 8.0 | EC002638 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Gold-plated contacts ensure transfer quality remains stable over the long term
Compact, high-position board-to-board or wire-to-board connectors for space-saving device designs
Can be ordered pre-assembled: IDC female connectors with flat-ribbon cable enable immediate use in the device
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2