CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 50 A | 24 - 8 | ||
| C | ||||
| 600 V | 50 A | 24 - 8 | ||
IECEE CB Scheme
Approval ID: DE1-62748| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1000 V | 41 A | 0.2 - 6 | ||
cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 40 A | 24 - 8 | ||
| C | ||||
| 600 V | 40 A | 24 - 8 | ||
VDE Gutachten mit Fertigungsüberwachung
Approval ID: 40034876| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1000 V | 41 A | 0.2 - 6 | ||