PP 2,5/ 1-R GNYE - Plug
3211279

Plug, right element, nom. voltage: 800 V, nominal current: 24 A, number of connections: 1, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.14 mm2 - 4 mm2, color: green-yellow

Product details









Your advantages

Maximum safety, thanks to touch-proof design
Protection against mismatching, thanks to individual coding options
Comprehensive, optional snap-on accessories available
Safe to use, thanks to powerful, vibration-proof plug-in contact
Flexible, thanks to plugs you can assemble yourself
The Push-in technology COMBI plugs for self-assembly provide solutions that users can implement themselves