FBS 1/5-6
-
Plug-in bridge
3032525
Bridge for potential distribution
Product details
Product type | Plug-in bridge |
Number of positions | 5 |
Pitch | 6.2 mm |
Maximum load current | 32 A (The current values for the jumpers can deviate when used in different modular terminal blocks. The precise values can be found in the accessories data for the respective modular terminal blocks.) |
Maximum load current | 32 A (The current values for the jumpers can deviate when used in different modular terminal blocks. The precise values can be found in the accessories data for the respective modular terminal blocks.) |
Width | 29.3 mm |
Height | 23 mm |
Depth | 23 mm |
Pitch | 6.2 mm |
Color | red (RAL 3001) |
Material | Copper |
Flammability rating according to UL 94 | V0 |
Insulating material | PA |
Technical data | |
Pin assignment | 1, 5 |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Mounting type | Plug-in mounting |
Item number | 3032525 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | BE2Z2X |
Product key | BE2Z2X |
GTIN | 4046356494540 |
Weight per piece (including packing) | 3.8 g |
Weight per piece (excluding packing) | 3.796 g |
Customs tariff number | 85389099 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27250303 |
ETIM
ETIM 9.0 | EC000489 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2