CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| C | ||||
| Input, CNR application only | 1000 V | 93 A | 26 - 12 | |
| Output, CNR application only | 1000 V | 15.5 A | 26 - 12 | |
cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| C | ||||
| Input, CNR application only | 1000 V | 93 A | 26 - 12 | |
| Output, CNR application only | 1000 V | 15.5 A | 26 - 12 | |
| F | ||||
| Output, USR application only | 1000 V | 15.5 A | 26 - 12 | |
| Input, USR application only | 1000 V | 93 A | 26 - 12 | |
| E | ||||
| Output, USR application only | 1000 V | 15.5 A | 26 - 12 | |
| Input, USR application only | 1000 V | 93 A | 26 - 12 | |