IECEx
Approval ID: IECEx DEK 22.0001UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
137 V | 22 A | 0.2 - 4 | ||
with pitch spacer | 275 V | 22 A | 0.2 - 4 |
ATEX
Approval ID: DEKRA 22ATEX0001UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
137 V | 22 A | 0.2 - 4 | ||
with pitch spacer | 275 V | 22 A | 0.2 - 4 |