Printed circuit board terminal, nominal current: 16 A, nominal cross section: 1.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: ZFKDS(A) 1,5C-EX PROFINET, pitch: 5 mm, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard. PCB terminal block satisfies the requirements of the “Guideline for PROFINET” in the 2017-05 edition, suitable for CAT5