Le contenu que vous consultez est sur mesure pour France. Consulter le contenu de États-Unis | Sélectionner un autre pays

SPTAF 1/ 6-3,5-LL - PCB terminal block
1864325

Printed circuit board terminal, nominal current: 13.5 A, rated voltage (III/2): 160 V, nominal cross section: 1 mm2, number of potentials: 6, number of rows: 1, number of positions per row: 6, product range: SPTAF 1/..-LL, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Finger-operated and fixable release button for very convenient operation
Small component size for applications where space is at a premium
Quick and convenient testing using integrated test option