cULus Recognized
Approval ID: E60425-20030211| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 18 A | 26 - 12 | ||
| D | ||||
| 300 V | 10 A | 26 - 12 | ||
VDE report with production monitoring
Approval ID: 40031691| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 250 V | 24 A | 0.2 - 2.5 | ||
VDE approval of drawings
Approval ID: 40055523| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 400 V | 17.5 A | 0.2 - 1.5 | ||