CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 10 A | 28 - 12 | ||
| D | ||||
| 300 V | 10 A | 28 - 12 | ||
cULus Recognized
Approval ID: E60425-19870326| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| Screw connection | 125 V | 15 A | 30 - 12 | |
| 2 conductors with the same cross-section | 125 V | 15 A | 16 | |
| D | ||||
| Screw connection | 300 V | 10 A | 30 - 12 | |
| 2 conductors with the same cross-section | 300 V | 10 A | 16 | |