cULus Recognized
Approval ID: E60425-19870330Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 6 A | 26 - 16 | ||
D | ||||
300 V | 6 A | 26 - 16 |
CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
Only rigid conductors | 150 V | 10 A | 26 - 18 |
KEMA-KEUR
Approval ID: 2160724.01Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
130 V | 0.14 - 1 |