MSTBO 2,5/ 3 G1R THR BKAU CR23 - PCB header
2201560

Pictogram mounting type THR soldering
Pictogram type of packaging 44 mm wide tape

PCB headers, color: black, contact surface: Au, contact connection type: Pin, number of rows: 1, number of positions: 3, product range: MSTBO 2,5/..-G1R THR Au, pitch: 5 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.5 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Orthogonal, locking: without, type of packaging: 44 mm wide tape, Fixed coding of the positions: 2, 3, item with lateral pin outlet on the right

Product details








Compatible products



Your advantages

Versions available for wave and THR soldering process
High mechanical strength and resistance to corrosion
Contact resistance with long-term stability for continuous use