MCO 1,5/ 5-G1L-3,5 BUGY - PCB header
2200549

cross section 1.5 mm2
pitch 3.5 mm
mounting type Wave soldering

PCB headers, nominal cross section: 1.5 mm2, color: blue gray, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 5, number of rows: 1, number of positions: 5, number of connections: 5, product range: MCO 1,5/..-G1L, pitch: 3.5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 2 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Orthogonal, locking: without, Product with pin output on left side

Product details









Compatible products



Your advantages

Plug-in direction orthogonal to the PCB