ZEC 1,0/ 4-ST-3,5 C1 AU
-
PCB connector
1271337
PCB direct plug, nominal cross section: 1 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 200 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 4, product range: ZEC 1,0/..-ST, pitch: 3.5 mm, connection method: Spring-cage connection, mounting: Direct plug-in method, conductor/PCB connection direction: 0 °, plug-in system: ZEC, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard
Product details
Product type | PCB direct plug |
Product family | ZEC 1,0/..-ST |
Product line | COMBICON Connectors S |
Number of positions | 4 |
Pitch | 3.5 mm |
Number of rows | 1 |
Properties | |
Nominal current IN | 8 A |
Nominal voltage UN | 200 V |
Contact resistance | 1.3 mΩ |
Rated voltage (III/3) | 160 V |
Rated surge voltage (III/3) | 2.5 kV |
Rated voltage (III/2) | 200 V |
Rated surge voltage (III/2) | 2.5 kV |
Rated voltage (II/2) | 320 V |
Rated surge voltage (II/2) | 2.5 kV |
Connection technology | |
Type | Direct plug connector |
Connector system | ZEC |
Nominal cross section | 1 mm² |
Contact connection type | Socket |
Interlock | |
Locking type | Snap-in locking |
Mounting type | Latching flange |
Conductor connection | |
Connection method | Spring-cage connection |
Connection direction of the conductor to plug-in direction | 0 ° |
Conductor cross section rigid | 0.2 mm² ... 1 mm² |
Conductor cross section flexible | 0.2 mm² ... 1 mm² |
Conductor cross section AWG | 24 ... 16 |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1 mm² |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 0.75 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 0.5 mm² |
Stripping length | 7 mm |
Specifications for ferrules without insulating collar | |
recommended crimping tool | 1212034 CRIMPFOX 6 |
Specifications for ferrules with insulating collar | |
recommended crimping tool | 1212034 CRIMPFOX 6 |
Mounting type | Direct plug-in method |
Material data - contact | |
Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
Contact material | Cu alloy |
Surface characteristics | hot-dip tin-plated |
Metal surface terminal point (top layer) | Tin (4 - 8 µm Sn) |
Metal surface contact area (top layer) | Tin (4 - 8 µm Sn) |
Material data - housing | |
Color (Housing) | green (6021) |
Insulating material | PA |
Insulating material group | I |
CTI according to IEC 60112 | 600 |
Flammability rating according to UL 94 | V0 |
Glow wire flammability index GWFI according to EN 60695-2-12 | 850 |
Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 |
Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C |
Notes on operation | In accordance with IEC 61984, COMBICON connectors have no switching power (COC). During designated use, they must not be plugged in or disconnected when carrying voltage or under load. |
Dimensional drawing |
|
Pitch | 3.5 mm |
Width [w] | 15.4 mm |
Height [h] | 17.5 mm |
Length [l] | 24.05 mm |
Test for conductor damage and slackening | |
Specification | IEC 60999-1:1990-05 |
Result | Test passed |
Repeated connection and disconnection | |
Specification | IEC 60999-1:1990-05 |
Result | Test passed |
Pull-out test | |
Specification | IEC 60999-1:1990-05 |
Conductor cross section/conductor type/tractive force setpoint/actual value | 0.2 mm² / solid / > 10 N |
0.2 mm² / flexible / > 10 N | |
1 mm² / solid / > 35 N | |
1 mm² / flexible / > 35 N | |
Insertion and withdrawal forces | |
Result | Test passed |
No. of cycles | 20 |
Insertion strength per pos. approx. | 5 N |
Withdraw strength per pos. approx. | 3 N |
Resistance of inscriptions | |
Specification | IEC 60068-2-70:1995-12 |
Result | Test passed |
Visual inspection | |
Specification | IEC 60512-2:1985-00 |
Result | Test passed |
Dimension check | |
Specification | IEC 60512-2:1985-00 |
Result | Test passed |
Thermal test | Test group C | |
Specification | IEC 60512-5-1:2002-02 |
Tested number of positions | 12 |
Insulation resistance | |
Specification | IEC 60512-2:1985-00 |
Insulation resistance, neighboring positions | 1011 Ω |
Air clearances and creepage distances | | |
Specification | IEC 60664-1:2007-04 |
Insulating material group | I |
Comparative tracking index (IEC 60112) | CTI 600 |
Rated insulation voltage (III/3) | 160 V |
Rated surge voltage (III/3) | 2.5 kV |
minimum clearance value - non-homogenous field (III/3) | 1.5 mm |
minimum creepage distance (III/3) | 2 mm |
Rated insulation voltage (III/2) | 200 V |
Rated surge voltage (III/2) | 2.5 kV |
minimum clearance value - non-homogenous field (III/2) | 1.5 mm |
minimum creepage distance (III/2) | 1.5 mm |
Rated insulation voltage (II/2) | 320 V |
Rated surge voltage (II/2) | 2.5 kV |
minimum clearance value - non-homogenous field (II/2) | 1.5 mm |
minimum creepage distance (II/2) | 1.6 mm |
Vibration test | |
Specification | IEC 60068-2-6:1995-03 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
Acceleration | 5g (60.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Durability test | |
Specification | IEC 60512-5:1992-08 |
Contact resistance R1 | 1.3 mΩ |
Contact resistance R2 | 2 mΩ |
Insertion/withdrawal cycles | 20 |
Climatic test | |
Specification | ISO 6988:1985-02 |
Corrosive stress | 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle |
Thermal stress | 100 °C/168 h |
Power-frequency withstand voltage | 1.39 kV |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C (dependent on the derating curve) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Type of packaging | packed in cardboard |
Item number | 1271337 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | AABEAA |
Product key | AABEAA |
GTIN | 4063151461898 |
Weight per piece (including packing) | 5.13 g |
Weight per piece (excluding packing) | 4.767 g |
Customs tariff number | 85366930 |
Country of origin | GR |
ECLASS
ECLASS-13.0 | 27460202 |
ECLASS-15.0 | 27460202 |
ETIM
ETIM 9.0 | EC002638 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Defined contact force ensures that contact remains stable over the long term
Inexpensive direct plug-in connection with just one component
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Plug-in direction parallel to the PCB
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2