cULus Recognized
Approval ID: E60425-19920306Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
Field wiring | 150 V | 8 A | 24 - 16 | |
Use group C | ||||
Factory wiring | 50 V | 8 A | 24 - 16 |
PCB connector, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 3, product range: FMC 1,5/..-ST, pitch: 3.5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, plug-in system: COMBICON FMC 1,5 - MCDN 1,5, locking: without, mounting method: without, type of packaging: packed in cardboard
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
Field wiring | 150 V | 8 A | 24 - 16 | |
Use group C | ||||
Factory wiring | 50 V | 8 A | 24 - 16 |