The Designline PPC15M 2000 is a VESA-mounted IP65 industrial PC with an 15" LED touch screen. Equipped with an Intel® Celeron® 2980U. The fanless design and flexible VESA mounting scheme makes the Designline PPC15M 2000 ideal for a wide variety of applications. A configurable COM port enables connection to legacy serial devices. The Designline PPC15M 2000 incorporates a modern, ergonomic design along with the ruggedized characteristics expected in an industrial product.
DL PPC15M 2000
-
Panel PC
1107937
Full IP65, VESA mounted, fanless industrial PC with LED-backlit 15-inch LCD display and multi-touch capacitive touchscreen. Intel® Celeron® 2980U and configurable RAM, mass storage and operating system options.
Free download available.
Downloads
Product details
Compatible products
Your advantages
Full IP65
Modern ergonomic design
Multi-touch touch screen
Widescreen display
Intel® HD graphics
VESA mounting
Configurable
Fanless design
LED backlight
Easy to maintain
Intel® Celeron® 2980U processor
Extended temperature rating