Le contenu que vous consultez est sur mesure pour France. Consulter le contenu de États-Unis | Sélectionner un autre pays

QPD W 4PE2,5 9-16 M25 0,5 EX - Panel feed-through
1411390

QUICKON panel feed-through for the hazardous area, 4+PE-pos., 1.0 mm2... 2.5 mm2/with QUICKON nut, black, for cable diameter 9 mm ... 16 mm, M25 connection thread with 5 welded-on 2.5 mm2 cable wires, 0.5 m long, cut off straight at the end.

Product details








Compatible products



Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Efficient - by using panel feed-throughs, devices no longer need to be opened in order to connect cables