NBC-M12FSD/ 1,0-93B/R4RC
-
Network cable
1407544
Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, PVC/PVC, green RAL 6018, shielded (Advanced Shielding Technology), Socket straight M12, coding: D / IP67, on Plug straight RJ45 Push Pull / IP67, cable length: 1 m
Product details
General | This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 10.1 Cord Sets for Balanced Cabling |
General | Further products with variable cable type and variable cable length can be found in the accessories section |
Product type | Data cable preassembled |
Application | Standard |
Sensor type | PROFINET |
Number of positions | 4 |
Shielded | yes |
Signal type/category | PROFINET CAT5 (IEC 11801), 100 Mbps |
EtherCAT® CAT5 (IEC 11801), 100 Mbps |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 1 A |
Transmission medium | Copper |
Transmission speed | 100 Mbps |
Connection 1 | |
Dimensional drawing |
Pin assignment M12 socket, 4-pos., D-coded, female side
|
Type | M12 Socket, straight, 4-position, shielded (Advanced Shielding Technology), Keying: D |
Number of positions | 4 |
Shielded | yes |
Shielding | Advanced Shielding Technology |
Signal type/category | EtherCAT® CAT5 (IEC 11801), 100 Mbps |
PROFINET CAT5 (IEC 11801) | |
Insertion/withdrawal cycles | ≥ 100 |
Insulation resistance | ≥ 100 MΩ |
Overvoltage category | II |
Degree of pollution | 3 |
Tightening torque | 0.4 Nm |
Material Contact | CuSn |
Material Contact surface | Ni/Au |
Material Contact carrier | PA 6.6 |
Material Screw connection | Die-cast zinc, nickel-plated |
Material Grip body | TPU, hardly inflammable, self-extinguishing |
Material Seal | FKM |
Flammability rating according to UL 94 | V0 |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 85 °C |
Standard designation | M12 connector |
Standards/regulations | IEC 61076-2-101 |
Connection 2 | |
Dimensional drawing |
Connector pin assignment plug RJ45
|
Type | RJ45 Plug, straight |
Signal type/category | PROFINET CAT5 (IEC 11801), 100 Mbps |
EtherCAT® CAT5 (IEC 11801) | |
Insertion/withdrawal cycles | ≥ 750 |
Insulation resistance | ≥ 100 MΩ |
Overvoltage category | I |
Degree of pollution | 2 |
Material Contact | CuSn |
Material Contact surface | Ni/Au |
Material Contact carrier | PC |
Material Housing | PA-GF |
Color (Housing) | gray |
Flammability rating according to UL 94 | V2 |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Cable length | 1 m |
PROFINET PVC stranded CAT5 [93B] | |
Dimensional drawing |
|
UL AWM Style | 21695 (80 °C / 600 V) |
Number of positions | 4 |
Shielded | yes |
Cable type | PROFINET PVC stranded CAT5 [93B] |
Conductor structure | 1x4xAWG22/7, SF/TQ |
AWG signal line | 22 |
Conductor cross section | 4x 0.34 mm² |
Wire diameter incl. insulation | 1.5 mm ±0.1 mm |
External cable diameter | 6.50 mm ±0.2 mm |
Outer sheath, material | PVC |
External sheath, color | green RAL 6018 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PE |
Single wire, color | white, yellow, blue, orange |
Overall twist | Star quad |
Optical shield covering | 85 % |
Insulation resistance | ≥ 5 GΩ*km |
Loop resistance | ≤ 120.00 Ω/km |
Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
Nominal voltage, cable | ≤ 600 V |
Test voltage Core/Core | 2000 V ((50 Hz/1 min)) |
Test voltage Core/Shield | 2000.00 V ((50 Hz/1 min)) |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Flame resistance | UL 1581, Section 1060 and UL 2556, Section 9.3 (FT1) |
UL 1685 (CSA FT 4) | |
UL 1581, Section 1100 and UL 2556, Section 9.1 (HFT/FT2) | |
Resistance to oil | OIL RES I according to UL 2256 |
Other resistance | UV resistant (according to UL 1581, Section 1200) |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-10 °C ... 70 °C (Cable, flexible installation) |
Item number | 1407544 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF1CJN |
Product key | AF1CJN |
GTIN | 4046356778497 |
Weight per piece (including packing) | 156 g |
Weight per piece (excluding packing) | 156 g |
Customs tariff number | 85444210 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
ECLASS-15.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) |
2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV-329) (CAS: 3147-75-9) | |
SCIP | 3f7b36f8-4066-4a10-a46a-043f1305fb5f |
Compatible products
-
NBC-M12MSD-R4RC-PN/.../... - Network cable 1408636
-
NBC-M12MRD-R4RC-PN/.../... - Network cable 1408628
-
NBC-M12MSD-R4QC-PN/.../... - Network cable 1408635
-
NBC-M12MRD-R4QC-PN/.../... - Network cable 1408626
-
NBC-M12FSD-R4RC-PN/.../... - Network cable 1408619
-
NBC-M12FRD-R4RC-PN/.../... - Network cable 1408610
-
NBC-M12FSD-R4QC-PN/.../... - Network cable 1408618
-
NBC-M12FRD-R4QC-PN/.../... - Network cable 1408609
-
PROT-M12 MS-PA-CHAIN - Screw plug 1430899
-
SAC-M12-EXCLIP-F - Locking clip 1558991
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D15 - Tool 1208432
Frequently searched
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2