Note:
Due to the current challenges of the global procurement market, Phoenix Contact has unfortunately been forced to accept a different ESD-compliant material. In future, the tools will be supplied with plastic handles in black/turquoise. This does not affect the function or quality of the ESD pliers.
    
  
  MICROFOX-R ESD_DB
   - 
  Needle-nose pliers
    
      1212803
      
      
    
  
      ESD electronic round-nose pliers, smooth gripping surface, with opening spring, non-reflective coating and phosphate-treated, 2-component handle, type of packaging: with holder for sales display (backcard)
Product details
Compatible products
Your advantages
Opening spring for uniform, smooth opening
        Ergonomically designed two-component handles for fatigue-proof and non-slip use
        The special conductive plastic handles ensure slow and safe removal of electrostatic energy according to standards and directives such as DIN EN 61340-5
        Mirror-polished and phosphate-treated metal surfaces for optimum rust protection and no glare when working
        Made from special high-grade tool steel
        Screwed precision joint for permanent stability and optimum results