The fieldbus PA multiplexer headstation allows the integration of standard Radioline I/O modules to a Profibus PA network. The FB-MUX/HS/PA has five profile software versions for different IO configurations.
    
  
  FB-MUX/HS/AI/PA
   - 
  Multiplexer
    
      1005331
      
      
    
  
      The FB-MUX/HS/AI/PA head station can be used with up to five 4-channel analog input modules (RAD-AI4-IFS), five 4-channel PT100 temperature sensing modules (PT100-4-IFS), or any combination of modules for a maximum of 20 channels. This configuration can be used as an analog input and temperature control solution.
      Free download available.
      Downloads
    
  Product details
ATEX
Approval ID: IBExU17ATEXB011 XCompatible products
Your advantages
IECEx CoC
        Suitable for ATEX Zone 2
        Connection of all I/O field signals with standard PROFIBUS PA cable
        UL listed
        No software needed thanks to a pre-configured head station
        Five application-specific head stations allow simple implementation in the field
        Easy integration into host system with an EDD-, GSD-, or DTM-data file
        Scalable according to application needs