ME 67,5 UTG GYWH
-
Mounting base housing
2707136
DIN rail housing, Lower housing part with metal foot catch, tall design, without vents, width: 67.8 mm, height: 99 mm, depth: 107.3 mm, color: grey white (similar RAL 9002), cross connection: without bus connector, number of positions cross connector: not relevant
This product needs further products for operation.
Mandatory accessories
Product details
Assembly note | Please observe the application note in the download area. |
Product type | Enclosure bottom part |
Housing type | DIN rail housing |
Housing series | ME |
Product family | ME 67,5.. |
Max. number of positions | 0) |
Type | Lower housing part with metal foot catch, tall design |
Ventilation openings present | no |
Dimensional drawing |
|
Width | 67.8 mm |
Height | 99 mm |
Depth | 107.3 mm |
Depth from top edge of DIN rail | 100.7 mm |
Depth from top edge of DIN rail to support point on upper part | 68.5 mm |
PCB design | |
PCB thickness | 1.4 mm ... 1.8 mm |
Color (Housing) | grey white (RAL 9002) |
Flammability rating according to UL 94 | V0 |
CTI according to IEC 60112 | 600 |
Housing material | PA |
Surface characteristics | untreated |
Power dissipation single housing for 20 °C | |
Ambient temperature | 20 °C |
Reduction factor | 1 |
Mounting position | vertical |
Power dissipation | 9.1 W |
Power dissipation single housing for 30 °C | |
Ambient temperature | 30 °C |
Reduction factor | 0.91 |
Mounting position | vertical |
Power dissipation | 8.3 W |
Power dissipation single housing for 40 °C | |
Ambient temperature | 40 °C |
Reduction factor | 0.81 |
Mounting position | vertical |
Power dissipation | 7.4 W |
Power dissipation single housing for 50 °C | |
Ambient temperature | 50 °C |
Reduction factor | 0.7 |
Mounting position | vertical |
Power dissipation | 6.4 W |
Power dissipation single housing for 60 °C | |
Ambient temperature | 60 °C |
Reduction factor | 0.57 |
Mounting position | vertical |
Power dissipation | 5.2 W |
Power dissipation single housing for 70 °C | |
Ambient temperature | 70 °C |
Reduction factor | 0.49 |
Mounting position | vertical |
Power dissipation | 4.6 W |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
Acceleration | 2g (58.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Thermal stability / ball thrust test | |
Specification | IEC 60695-10-2:2014-02 |
Temperature | 125 °C |
Test duration | 1 h |
Force | 20 N |
Mechanical strength / tumbling barrel | |
Specification | IEC 60998-1:2002-12 |
Height of fall | 50 cm |
Frequency | 10 |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Half-sine |
Acceleration | 15g |
Shock duration | 11 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Degree of protection (IP code) | |
Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 80 % |
Number of PCB holders | 3 |
Type of PCB mount | Insertion (optional latching by PCB stop) |
Thickness of the PCB | 1.4 mm ... 1.8 mm |
Mounting type | DIN rail mounting |
Type of packaging | packed in cardboard |
Outer packaging type | Carton |
Item number | 2707136 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Note | Made to order (non-returnable) |
Sales key | ACHAAA |
Product key | ACHAAA |
GTIN | 4017918895464 |
Weight per piece (including packing) | 79.43 g |
Weight per piece (excluding packing) | 66.43 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27190601 |
ECLASS-15.0 | 27190601 |
ETIM
ETIM 9.0 | EC002779 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Tool-free mounting
Available in overall widths from 12.5 mm ... 90 mm, modular extension is possible
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With integrated or DIN-rail-mountable bus connector as an option
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2