HT06AT/722050/311/00100 S00001
-
Mobile panel
2400667
Mobile panel, 8.9 cm / 3.5"-TFT display (analog resistive (polyester)), 65536 colors, Arm9™, 200 MHz, 1x USB Host 2.0, None, Windows® CE 5.0, TSvisRT, PROFIBUS DP.
Product details
Product type | Operator panel |
Computer data | |
Processor | Arm9™, 200 MHz |
Operating system | Windows® CE 5.0 |
RAM | 64 MB SDRAM |
512 KB SRAM | |
Data storage system | NOR-Flash, 32 MB |
Display | |
Display type | 8.9 cm / 3.5"-TFT |
Screen resolution | 240 x 320 Pixel(s) |
Touch technology | analog resistive (polyester) |
Display lighting type | LED |
Brightness | 320 cd/m² typical (adjustable) |
MTBF | 30000 h |
Color spectrum | 65536 colors |
Reading angle left | 70.00 ° |
Reading angle right | 70.00 ° |
Reading angle top | 80.00 ° |
Reading angle bottom | 60.00 ° |
Interfaces | 1x USB Host 2.0 |
Optional interfaces | none |
Network | None |
Bus system | PROFIBUS DP |
User software | TSvisRT |
Service life of battery | 5 years (typical) |
Supply | |
Typical current consumption | 0.25 A |
Real-time clock | |
Realtime clock | Yes |
Supply | |
Power supply unit | 24 V DC ±20 % |
Mounting type | none |
Material front plate | Plastic |
Housing material | Plastic |
Ambient conditions | |
Degree of protection | IP54 |
Ambient temperature (operation) | 0 °C ... 50 °C |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Altitude | 3000 m |
Permissible humidity (operation) | 20 % ... 85 % |
Shock | 15g, according to IEC 60068-2-27 |
Vibration (operation) | 1g, according to EN 60068-2-6 |
External dimensions | |
Width / Height / Depth | 145 mm / 265 mm / 67 mm |
Item number | 2400667 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DRCAEB |
Product key | DRCAEB |
GTIN | 4055626110622 |
Weight per piece (including packing) | 770 g |
Weight per piece (excluding packing) | 770 g |
Customs tariff number | 84713000 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 43211712 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(a), 6(a)-I, 6(b), 6(b)-II, 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2