Developed according to IEC 61850-3 (Ambient conditions)
FL SWITCH EP7200-32GSFP-HV
-
Industrial Ethernet Switch
1688994
Managed switch with 32 SFP ports at 100/1000 Mbps and operating temperature of -40 … +85°C, 100 … 240 V AC/DC (nominal) power supply
Free download available.
Downloads
Product details
Width | 443.56 mm |
Height | 44.2 mm |
Depth | 414.95 mm |
Note on application | |
Note on application | Only for industrial use |
Color | gray |
Housing material | Metal |
Mounting type | Rack mounting |
Mounting type | Rack mount, includes brackets |
Ethernet (SFP) | |
Connection method | SFP |
Transmission speed | 1000/10,000 Mbps (full duplex) |
Transmission physics | Depending on the SFP module |
No. of channels | 32 (SFP ports) |
Digital: | |
Output name | Alarm relay output: 24 V DC, 1 A maximum |
Product type | Switch |
Product family | Managed Switch EP7000 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 2 |
Switch functions | |
Signal contact control voltage | 24 V DC |
Signal contact control current | 1 A |
MAC address table | 16k |
Status and diagnostic indicators | LEDs: POWER, ERROR, Link status |
Local diagnostics | PS1, PS2 Supply voltage Green LED |
Alarm Alarm signal LED red | |
Maximum power dissipation for nominal condition | 50 W |
Supply | |
Supply voltage range | 100 V AC/DC ... 240 V AC/DC |
Function | |
Signal contact control voltage | 24 V DC |
Signal contact control current | 1 A |
Connection technology | |
Connection name | Power supply |
Power supply | |
Connection method | Screw connection |
Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C (Type tested to 85 °C for 16 hours) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
Standard designation | Ambient conditions |
Standards/specifications | IEC 61850-3 |
IEEE 1613 |
Conformity/Approvals | |
Conformance | CE-compliant |
Noise immunity | IEC 61850-3, IEEE 1613, EN 61000-6-2: 2005 |
Status display | LEDs: POWER, ERROR, Link status |
Item number | 1688994 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNN511 |
Product key | DNN511 |
GTIN | 4067923249134 |
Weight per piece (including packing) | 9,050 g |
Weight per piece (excluding packing) | 6,100 g |
Customs tariff number | 85176200 |
Country of origin | CA |
ECLASS
ECLASS-13.0 | 19170401 |
ECLASS-15.0 | 19170401 |
ETIM
ETIM 9.0 | EC000734 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I, 7(c)-II |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 1-Methyl-2-pyrrolidone (NMP) (CAS: 872-50-4) |
N,N-dimethylacetamide (CAS: 127-19-5) | |
1, 2-dimethoxyethane; ethylene glycol dimethyl ether (EGDME) (CAS: 110-71-4) | |
Hexahydromethylphthalic anhydride (CAS: n/a) | |
Lead titanium zirconium oxide (CAS: 12626-81-2) | |
Lead titanium trioxide (CAS: 12060-00-3) | |
4,4'-isopropylidenediphenol (CAS: 80-05-7) | |
Terphenyl, hydrogenated (CAS: 61788-32-7) | |
Lead (CAS: 7439-92-1) | |
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one (CAS: 71868-10-5) |
Compatible products
Your advantages
Network structure according to IEC 61850
IEEE 1613
Layer 2 and Lite Layer 3 functions
32-port rackmount switch
IEEE 1588 v2 precision timing support
Frequently searched
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2