HC-STA-D25-HLFS-1STM20-ELC-AL
-
Housing
1424376
Product details
| General | For contact inserts HC-D25, A16 |
| Product type | Housing with locking latch |
| Housing type | Sleeve housing |
| Product family | HC-STA-D |
| Application | Standard |
| Type | D25 |
| No. of cable outlets | 1 |
| Type of the screw connection | 1x M20 |
| Cable outlet | lateral |
| Pg screw connection | none |
| Dimensional drawing |
|
| Width | 30 mm |
| Height | 56 mm |
| Length | 80 mm |
| Seal material | NBR, conductive |
| Housing material | Die-cast aluminum, salt water resistant |
| Housing surface material | uncoated |
| Mechanical data | |
| Type of the screw connection | 1x M20 |
| Locking type | Pin |
| Ambient conditions | |
| Degree of protection | IP66 |
| IP67 | |
| Impact strength | IK08 |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Item number | 1424376 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7APE |
| Product key | AF7APE |
| GTIN | 4055626371160 |
| Weight per piece (including packing) | 116.4 g |
| Weight per piece (excluding packing) | 114 g |
| Customs tariff number | 85389099 |
| Country of origin | CN |
ECLASS
| ECLASS-15.0 | 27440202 |
| ECLASS-13.0 | 27440202 |
ETIM
| ETIM 9.0 | EC000437 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
G-INS-M20-S68N-NNES-S - Cable gland 1411163
-
G-INSEC-M20-S68N-NCRS-S - Cable gland 1411189
-
G-INS-M20-M68N-SNES-S - Cable gland 1424543
-
HC-D25-HCWS-PL-BK - Protective cover 1346523
-
US-EMLP (20X9) CUS - Plastic label 0830085
-
US-EMLP-HA (20X9) - Plastic label 0830989
-
WP-G HF IP66 M20 BK - Protective hose screw connection 3240898
-
WP-G HF IP69K M20 BK - Protective hose screw connection 3240884
-
WP-GA HF IP66 M20 BK - Protective hose screw connection 3240926
-
WP-GA HF IP69K M20 BK - Protective hose screw connection 3240912
-
WP-GR HF IP66 M20 BK - Protective hose screw connection 3240954
-
WP-GR HF IP69K M20 BK - Protective hose screw connection 3240940
-
WP-G PP HF M20 - Protective hose screw connection 3240998
-
WP-GT PP HF M20 - Protective hose screw connection 3241012
-
WP-G BRASS IP40 M20 - Protective hose screw connection 3241047
-
WP-GT BRASS M20 - Protective hose screw connection 3241033
-
WP-G BRASS IP65 M20 - Protective hose screw connection 3241061
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2