Recently searched
Login
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Sample service
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal lights
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
Phoenix Contact France
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Events & News
Events
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Sample service for device manufacturers
Configurators
Procure and Deliver
E-Business
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Returns and complaints
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
Connectors
Heavy-duty connectors
HC-COM-BWS-EL-AL - Housing
HC-COM-BWS-EL-AL
-
Housing
1078594
Product details
Expand all
Collapse all
Technical data
Product properties
Product type
Housing with locking latch
Housing type
Panel mounting base
Product family
HC-COM
Application
Standard
Type
COM
Pg screw connection
none
Dimensions
Dimensional drawing
Width
39 mm
Height
19.8 mm
Length
45.8 mm
Hole diameter
3.5 mm
Installation dimensions
Width of the assembly cutout
22.7 mm
Length of the assembly cutout
26.5 mm
Material specifications
Flammability rating according to UL 94
V0 (Interlock)
Seal material Flat gasket
NBR, conductive
Housing material
Die-cast aluminum, salt water resistant
Locking latch material
PA
Mechanical properties
Mechanical data
Locking type
Latch
Connection data
Tightening torque
0.5 Nm ... 0.8 Nm (For M3 mounting screws on the panel-mount base)
Environmental and real-life conditions
Ambient conditions
Degree of protection
IP66
Impact strength
IK06
Ambient temperature (operation)
-40 °C ... 125 °C
Commercial data
Item number
1078594
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
AF7APP
Product key
AF7APP
GTIN
4055626794129
Weight per piece (including packing)
25.5 g
Weight per piece (excluding packing)
25 g
Customs tariff number
76169990
Country of origin
CN
Classifications
ECLASS
ECLASS-13.0
27440202
ECLASS-15.0
27440202
ETIM
ETIM 9.0
EC000437
UNSPSC
UNSPSC 21.0
31261500
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-E
No hazardous substances above the limits
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
EF3.0 Climate Change
CO2e kg
4.097 kg CO2e
Compatible products
Expand all
Collapse all
Accessories
HC-COM-BCFS-PLR-BK
-
Protective cover
1079397
HC-COM-BCFS-PL-BK
-
Protective cover
1079396
US-EMLP-HA (20X9)
-
Plastic label
0830989
US-EMLP-HA (20X9) CUS
-
Plastic label
0830995
HC-COM-DCFS-PL-BK 100
-
Protective cover
1681721
Your advantages
Good shielding in the event of electromagnetic interference
Frequently searched
Modular contact inserts
Crimp contacts
IDC connector with fast connection (IP65)
Modular Push-in contact inserts
Product Help