HC-B 10-SMQ-74/O2M25
-
Housing
1604757
HEAVYCON box mounting base B10, with double locking latch, height 74 mm, with support 2 x M25
HEAVYCON box mounting base B10, with double locking latch, height 74 mm, with support 2 x M25
General | For contact inserts HC-B10, BB18, DD42, M, K8/24 |
Product type | Housing with locking latch |
Housing type | Surface mounting housing |
Application | Standard |
Type | B10 |
No. of cable outlets | 2 |
Type of the screw connection | 2x M25 |
Shielded | no |
Cable outlet | lateral |
Pg screw connection | none |
Insulation characteristics | |
Degree of pollution | 3 |
Dimensional drawing |
|
Width | 57 mm |
Height | 74 mm |
Length | 93 mm |
Seal material | NBR |
Housing material | Die-cast aluminum |
Housing surface material | Powder-coated, gray |
Locking latch material | Stainless steel, handle: PA |
Mechanical data | |
Type of the screw connection | 2x M25 |
Locking type | Latch |
Ambient conditions | |
Degree of protection | IP65 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1604757 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Product key | AF7AAC |
GTIN | 4017918882518 |
Weight per piece (including packing) | 348.53 g |
Weight per piece (excluding packing) | 348.53 g |
Country of origin | DE |
ECLASS-13.0 | 27440202 |
ECLASS-15.0 | 27440202 |
UNSPSC 21.0 | 31261501 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |