Le contenu que vous consultez est sur mesure pour France. Consulter le contenu de États-Unis | Sélectionner un autre pays

ICE50-R122X67-A1 - Heatsink
1118305

Heatsink for housing series: ICS, material: Aluminum, anodized, product range: ICS50-..122X.., width: 67.4 mm, height: 50.1 mm, Individual milling possible.

This product needs further products for operation. Mandatory accessories

Product details








Compatible products




Your advantages

Heatsinks enable the finished devices to be used in thermally demanding applications
Extensive thermal simulations help achieve the optimum arrangement of components on the printed circuit board
Customized heatsinks for reliable heat dissipation
Simplified engineering process: all the services needed for your specific device design
Tailored system solution comprised of a housing, connection technology, heatsink, and additional accessories

Frequently asked questions


What support does Phoenix Contact provide in the area of thermal management?

video thumbnail of faq answer

Phoenix Contact supports you with catalog values, online simulations, personal consultation including simulation services, and (individually adapted) heatsinks.... View more

Phoenix Contact supports you with catalog values, online simulations, personal consultation including simulation services, and (individually adapted) heatsinks.

View less

For which housing families are heatsinks available?

Heatsinks are currently available for the ICS (Industrial Case System) and the UCS (Universal Case System).... View more

Heatsinks are currently available for the ICS (Industrial Case System) and the UCS (Universal Case System).

View less

How is heat transferred between the hotspot and the heatsink?

The component that heats strongly (the hotspot) is connected to the heatsink by a thermally conductive material (TIM). In the case of the UCS housing system, optionally inserted heat spreaders can also bridge larger distances between the component to... View more

The component that heats strongly (the hotspot) is connected to the heatsink by a thermally conductive material (TIM). In the case of the UCS housing system, optionally inserted heat spreaders can also bridge larger distances between the component to be cooled and the heatsink.

View less

How are components of different heights and sizes ideally connected to the heatsink?

The optimum thermal connection is implemented by individual adjustments of the heatsink. This is usually done by a milling operation on the heatsink.... View more

The optimum thermal connection is implemented by individual adjustments of the heatsink. This is usually done by a milling operation on the heatsink.

View less

What influence does heating have on the reliability of a device?

The maximum temperature has the greatest impact on the reliability and service life of your device. With a temperature increase of 10°C the failure rate is doubled.... View more

The maximum temperature has the greatest impact on the reliability and service life of your device. With a temperature increase of 10°C the failure rate is doubled.

View less

Which factors influence the temperature in the housing?

Small and powerful components, high data rates, dust, and insufficient ventilation of the housing are reasons for a high temperature difference compared to the environment.... View more

Small and powerful components, high data rates, dust, and insufficient ventilation of the housing are reasons for a high temperature difference compared to the environment.

View less

What information do the power dissipation diagrams provide?

The graphs of the diagrams provide information on which power the components may supply in the respective housing in order not to exceed a temperature difference to the environment. The slope of the straight line describes the thermal conductance of ... View more

The graphs of the diagrams provide information on which power the components may supply in the respective housing in order not to exceed a temperature difference to the environment. The slope of the straight line describes the thermal conductance of the system. The cases shown differ, on the one hand, in that one features full-surface heating while the other features heating of a hotspot of 20 x 20 mm and, on the other hand, in that one has a printed circuit board installed in the housing and one does not have a housing.

View less

How do heatsinks help dissipate developing heat?

video thumbnail of faq answer

The integrated heatsinks from Phoenix Contact dissipate heat from the hotspot by means of heat conduction via thermally conductive material (TIM). The heatsink releases this heat in the form of radiant energy and via convection between the slats to t... View more

The integrated heatsinks from Phoenix Contact dissipate heat from the hotspot by means of heat conduction via thermally conductive material (TIM). The heatsink releases this heat in the form of radiant energy and via convection between the slats to the environment. The stack effect is utilized, during which the heated air rises and is displaced by cold air.

View less

What other options are there for thermal optimization?

In many cases, rearranging the hotspots or installing vents is sufficient. A simulation of the thermal conditions provides information on which option is best suited.... View more

In many cases, rearranging the hotspots or installing vents is sufficient. A simulation of the thermal conditions provides information on which option is best suited.

View less


View FAQs