AXC F XT PMP 1000V AC / 1A
-
Function module
1307473
Left-alignable extension module (power measurement protection), for connection to an AXC F 2152 PLCnext controller
Product details
| Width | 100 mm |
| Height | 123 mm |
| Depth | 140 mm |
| Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
| Note on application | |
| Note on application | Only for industrial use |
| Color | gray (RAL 7042) |
| Material | Plastic |
| Supported controller | AXC F 2152 |
| AXC F 3152 |
| Digital: | |
| Input name | BI1 ... BI2 |
| Description of the input | Digital input |
| Input voltage range "0" signal | 0 V DC ... 5 V DC |
| Input voltage range "1" signal | 14.5 V DC ... 30 V DC |
| Input filter time | up to 30 ms (adjustable) |
| Measurement: voltage | |
| Input name | Voltage measuring input V1, V2, V3 |
| Description of the input | Inductive voltage transformer |
| Number of inputs | 3 |
| Input voltage range (direct) | 380 V AC ... 998 V AC (50/60 Hz, nominal voltage) |
| Measurement: Current | |
| Input name | Current measuring input I1, I2, I3 |
| Description of the input | Inductive current transformer |
| Number of inputs | 3 |
| Input current (via external transformers) | 1 A (secondary) |
| 5 A (secondary) | |
| Digital: | |
| Output name | BO0 ... BO4 |
| Output description | Digital output |
| Note on the connection method | BO0 (watchdog relay) |
| Number of outputs | 5 |
| Product type | I/O component |
| Product family | PLCnext Control Extension |
| Type | modular |
| Mounting position | Panel mounting on horizontal or vertical DIN rail |
| Special properties | Connection to the controller via the PMP app (download from the PLCnext Store) |
| Supply: Module electronics | |
| Supply voltage | + 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Current consumption | max. 210 mA DC |
| Mains type | 3-phase (3 or 4-conductor), 2-phase (2-conductor), and single-phase (1-conductor) |
| Ambient conditions | |
| Ambient temperature (operation) | - 25 °C ... 60 °C |
| Degree of protection | IP20 |
| Ambient temperature (storage/transport) | - 40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | max. 95 % (non-condensing) |
| Mounting type | DIN rail mounting |
| Assembly note | Observe derating |
| Possible mounting positions | Left alignment |
| Mounting position | Panel mounting on horizontal or vertical DIN rail |
| Useable DIN rail type | DIN rail: 35 mm |
| Item number | 1307473 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRMCEA |
| Product key | DRMCEA |
| GTIN | 4063151556198 |
| Weight per piece (including packing) | 887 g |
| Weight per piece (excluding packing) | 680 g |
| Customs tariff number | 85389099 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 27242608 |
ETIM
| ETIM 9.0 | EC001604 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2