ECS-P-122X169-L-UV1-B M25
-
Front plate
1135328
Faceplate of the ECS Family, prepared for cable gland M25 (1x), snap-in locking. IP66/IP67/IP68/IP69 degree of protection in conjunction with associated housing. Color: Black (9005), Width: 196 mm, Height: 34 mm, Depth: 62 mm
This product needs further products for operation.
Mandatory accessories
Product details
Compatible products
Your advantages
Effective protection of electronics against thermal and mechanical influences
Housing design supports the installation of a range of PCB thicknesses for high application diversity
Integrated pressure compensation membrane for fluctuating ambient pressures
Optional accessories for wall and mast mounting