RC-0000000B2FZ - Front panel feed-through
1592781

connection method

Front panel feed-through, series: RC, straight, Screw locking mechanism, M23, number of positions: 12, contact connection type: Socket, Crimp connection, Radial O-ring, shielded: yes, panel thickness min.: 3 mm, panel thickness max.: 7 mm, cable diameter range: 2 mm... 10.5 mm. This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives.

Product details








Compatible products