FL MC 10/100BASE-T/FO G1300
-
FO converters
2708164
FO converter, for converting 10/100Base-T(X) to multimode fiberglass, (1300 nm), SC duplex FO connection, rail-mountable, supply 24 V DC
Product details
Product type | Media converter |
MTBF | 595 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
156 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) |
Electrical isolation | VCC // Ethernet |
Maximum power dissipation for nominal condition | 1.9 W |
Test voltage data interface/power supply | 1.5 kVrms (50 Hz, 1 min.) |
1500 V | |
Supply | |
Supply voltage range | 10 V DC ... 30 V DC |
Nominal supply voltage | 24 V DC ±5 % (as an alternative or redundant, via backplane bus contact and system current supply) |
Typical current consumption | ≤ 95 mA (24 V DC) |
Protective circuit | Reverse polarity protection |
Supply | |
Connection method | Plug-in screw terminal block (COMBICON), redundancy possible |
Signal | Ethernet |
Data: optical FO | |
Transmit capacity, minimum | min. -23.5 dBm ((50/125 µm) dynamic in link mode (average)) |
min. -20 dBm ((62,5/125 µm) dynamic in link mode (average)) | |
min. -20.5 dBm (50/125 µm, static) | |
min. -17 dBm (62,5/125 µm, static) | |
Transmit capacity, maximum | max. -14 dBm ((50/125 µm) dynamic in link mode (average)) |
max. -14 dBm ((62,5/125 µm) dynamic in link mode (average)) | |
max. -11 dBm (50/125 µm, static) | |
max. -11 dBm (62,5/125 µm, static) | |
Transmission length incl. 3 dB system reserve | 6.4 km (F-G 50/125 0.7 dB/km F 1200) |
2.8 km (F-G 50/125 1.6 dB/km F 800) | |
10 km (F-G 62.5/125 0.7 dB/km F 1000) | |
3 km (F-G 62.5/125 2.6 dB/km F 600) | |
2 km (with 2GK200/230 GI-HCS) | |
Connection method | SC duplex |
Wavelength | 1300 nm |
Minimum receiver sensitivity | min. -31 dBm (dynamic in link mode (average)) |
min. -28 dBm (static) | |
Transmission medium | Multi-mode fiberglass |
GI-HCS fiber | |
Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
Serial transmission speed | 10/100 Mbps |
Connection method | RJ45 jack, shielded |
Transmission length | 100 m (shielded twisted pair) |
Transmission medium | Copper |
Signal LEDs | Activity (yellow), Link status (green), 100 Mbps (green) |
Auto-negotiation modes | optionally transparent via TP and FO (default) or locally on TP |
Link through | Link down is automatically forwarded to the second connection |
MDI-/MDI-X switchover | Built-in switch for line (1:1) and crossover connection |
Width | 22.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color (Housing) | green (RAL 6021) |
Material (Housing) | PA V0 |
FO cable | |
Fiber types | 50/125 µm |
62.5/125 µm | |
Fiberglass |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 55 °C |
Permissible humidity (operation) | 30 % ... 95 % (non-condensing) |
ATEX | |
Identification | II 3 G Ex nAC IIC T4 X |
Note | Please follow the special installation instructions in the documentation! |
UL, USA/Canada | |
Identification | Class I, Zone 2, AEx nc IIC |
Electromagnetic compatibility | Conformance with EMC directive 89/336/EC |
Noise immunity | EN 61000-6-2:2005 |
Noise emission | |
Standards/regulations | EN 50081-2 |
Mounting type | DIN rail mounting |
Item number | 2708164 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DNC311 |
GTIN | 4017918932701 |
Weight per piece (including packing) | 173.1 g |
Weight per piece (excluding packing) | 166.9 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CAT5 HEAVY - Data cable 2744814
-
FL CAT5 FLEX - Installation cable 2744830
-
FL CRIMPTOOL - Assembly tool 2744869
-
ME 22,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2707437
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
FOC-GDM-RUGGED-1016/IP20/... - FO patch cable 2901558
-
FOC-GDO-1017/IP20/... - FO patch cable 2901559
-
PSM-LWL-GDO- 50/125 - FO cable 2799432
-
PSM-LWL-GDM-RUGGED- 50/125 - FO cable 2799322
-
FOC-PN-HCS-GI-1005/IP20/... - FO patch cable 2901554
-
FOC-PN-HCS-GI-1005/... - FO patch cable 1402189
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2