UK 3-MSTB-5,08 - Feed-through terminal block
3002034

Feed-through terminal block, nom. voltage: 250 V, nominal current: 12 A, number of connections: 3, number of positions: 1, connection method: Screw/plug-in connection, 2nd level connection left, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 32, NS 35/15, NS 35/7,5, color: gray

Product details









Compatible products