EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 285 A | 2 - 300 | ||
Multi-conductor connection | 600 V | 285 A | 4 - 1/0 | |
Use group C | ||||
600 V | 285 A | 2 - 300 | ||
Multi-conductor connection | 600 V | 285 A | 4 - 1/0 |