CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 85 A | 16 - 4 | ||
| C | ||||
| 600 V | 85 A | 16 - 4 | ||
IECEE CB Scheme
Approval ID: DE1-62791KR
Approval ID: HMB17372-EL002NK
Approval ID: 09 ME 140VDE Zeichengenehmigung
Approval ID: 40009030| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1000 V | 76 A | 1.5 - 16 | ||
DNV
Approval ID: TAE00001CScULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 85 A | 16 - 4 | ||
| C | ||||
| 600 V | 85 A | 16 - 4 | ||