Phoenix Contact emergency stop switches are electromechanical switching devices with a safety function. They are used to safely shut down or stop machines and systems in order to prevent or minimize personal injury and property damage. The portfolio includes a modular system as well as a preconfigured solution. The preconfigured emergency stop switch is ready for immediate use and is connected via a spade connector. Thanks to its compact design, the emergency stop switch can be used flexibly and can be installed in a wide range of control points. If necessary, the emergency stop switch can be disabled for machines or system parts that are switched off and are not ready.
    
  
  PSR-ESS-M0-H220-2001-C
   - 
  Emergency stop switch
    
      1221739
      
      
    
  
      Emergency stop switch, in conjunction with appropriate evaluation unit suitable for use up to PL e (EN ISO 13849-1), SIL 3 (EN IEC 62061), lighting to indicate the ready state, panel installation, spade connection
      Free download available.
      Downloads
    
  Product details
UL Recognized
Approval ID: E519465Functional Safety
Approval ID: B 029429 0031EAC
Approval ID: RU*DE*B*00073/21Compatible products
Your advantages
Flexible use, thanks to compact design
        Easy connection with spade connector
        Rapid on-site diagnostics with color-coded switching position indicator
        In applications with appropriate evaluation device suitable for use up to PL e (EN ISO 13849-1), SIL 3 (EN IEC 62061)
        Increased occupational safety with illuminated active/inactive status indicator