EMC nut, for threads M25 x 1.5, color: silver-colored
Product details
Thread type
M25
Dimensional drawing
Length
5.2 mm
Diameter
25 mm
Connecting thread diameter
25 mm
Wrench size, counter nut
30 mm
Hexagon angular dimension
33.5 mm
Thread type connection side
M25 x 1.5
Thread pitch
1.5 mm
Material
Brass, nickel-plated
Halogen-free
yes
Ambient conditions
Ambient temperature (operation)
-70 °C ... 220 °C
Assembly note
for EMC cable glands, for removing a non-conductive surface coating
Item number
1411270
Packing unit
50 pc
Minimum order quantity
50 pc
Sales key
AF7DZX
Product key
AF7DZX
GTIN
4046356924016
Weight per piece (including packing)
10.85 g
Weight per piece (excluding packing)
10.53 g
Customs tariff number
74153300
Country of origin
DE
ECLASS
ECLASS-13.0
27140807
ECLASS-15.0
27140807
ETIM
ETIM 9.0
EC000879
UNSPSC
UNSPSC 21.0
31161700
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.