ECS-B-122X109-S-UV -V GY
   - 
  Electronics housing
    
      1054708
      
      
    
  
      Screw locking vented enclosure of the ECS Family. IP66/IP67/IP68/IP69 rated when mated with associated faceplate. Color: Grey (7042), Width: 164 mm, Height: 116 mm, Depth: 64 mm
      This product needs further products for operation.
      Mandatory accessories
    
  Product details
Compatible products
Your advantages
Housing design supports the installation of a range of PCB thicknesses for high application diversity
        Integrated pressure compensation membrane for fluctuating ambient pressures
        Optional accessories for wall and mast mounting
        Proven PCB connection technology
        Integrated tamper protection
        Effective protection of electronics against thermal and mechanical influences
        Suitable for outdoor/indoor applications