SACB-8/ 8-SC SCO P
-
Distributor box
1452961
Distributor box, application: Standard, connection method: M12 socket Plastic, number of slots: 8, number of positions: 4, coding: A, slot assignment: single, status display: no, Universal; master cable connection: Spring-cage connection 180°, shielding: no
Product details
General | When connecting the signal lines to the black PCB terminal blocks, please use a 0.4 x 2.0 mm screwdriver. The black PCB terminal blocks only require a minimal amount of operating force. Screwdriver: SZS 0,4X2,0 - 1205202 Using larger screwdrivers or excessive force may damage the PCB terminal blocks. When using ferrules, the wires can be inserted straight into the PCB terminal blocks without opening the clamping area. |
Product type | Distributor box |
Application | Standard |
Number of positions | 4 |
Number of slots | 8 |
Coding | A |
LED | no |
Nominal voltage UN | 120 V |
Rated current, total | 12 A |
Max. current carrying capacity per path | 2 A |
Current carrying capacity per slot | 4 A |
Conductor connection | |
Sensor/actuator connection system | M12 socket |
Conductor cross section Flexible signal line | 0.2 mm² ... 0.5 mm² |
Conductor cross section Flexible power supply | 0.2 mm² ... 1.5 mm² |
Connection cross section AWG Flexible signal line | 24 ... 20 |
Connection cross section AWG Flexible power supply | 24 ... 16 |
Stripping length Signal line | 6 mm |
Stripping length Power supply | 10 mm |
Stripping length of the sheath | 50 mm (Master cable) |
Tightening torque, cover screw | 1 Nm |
Tightening torque slot sensor/actuator cable | 0.4 Nm |
Tightening torque of mounting screw for fixing the housing | 0.5 Nm |
Tightening torque, union nut | 2.5 Nm |
Connection assignment | |
Slot/position = Wire color or connection | 1 / 4 (A) = WH |
2 / 4 (A) = GN | |
3 / 4 (A) = YE | |
4 / 4 (A) = GY | |
5 / 4 (A) = PK | |
6 / 4 (A) = RD | |
7 / 4 (A) = BK | |
8 / 4 (A) = VT | |
1-8 / 1 (+ 120 V) = BN | |
1-8 / 3 (0 V) = BU | |
1-8 / 5 (PE) = GNYE |
Status display present | no |
Dimensional drawing |
|
Width | 54 mm |
Height | 42 mm |
Length | 149 mm |
Material Threaded sleeve | PBT |
Material Housing | PBT |
Material Molding compound | PUR |
Flammability rating according to UL 94 | V0 |
Seal material O-ring | NBR |
Contact material | Cu alloy |
Contact surface material | gold-plated |
Contact carrier material | PA |
External cable diameter | 7 mm ... 12 mm |
Connection method | Spring-cage connection |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 80 °C |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1452961 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | AF3CBC |
GTIN | 4046356553582 |
Weight per piece (including packing) | 219.5 g |
Weight per piece (excluding packing) | 219.5 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440111 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PROT-MS SCO - Screw plug 1553129
-
UC-EM (17,5X9) - Snap-in markers 0827490
-
UC-EM (17,5X9) CUS - Snap-in markers 0828238
-
UCT-EM (17,5X9) - Snap-in markers 0801491
-
UCT-EM (17,5X9) CUS - Snap-in markers 0801575
-
UC-EM (17,5X9) YE - Snap-in markers 0827494
-
UC-EM (17,5X9) YE CUS - Snap-in markers 0828239
-
UCT-EM (17,5X9) YE - Snap-in markers 0801492
-
UCT-EM (17,5X9) YE CUS - Snap-in markers 0801576
-
A 0,5 - 6 - Ferrule 3200218
-
A 0,75-10 - Ferrule 3200234
-
A 1 -10 - Ferrule 3200250
-
A 1,5 -10 - Ferrule 3200276
-
UTA 136 - DIN rail adapter 2853996
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D15 - Tool 1208432
-
SACC BIT M12-D20 - Tool 1208445
-
SZK PZ2 VDE - Screwdriver 1206463
-
TSD 25 SAC - Torque screwdriver 1212315
-
TSD-M 3NM - Torque screwdriver 1212225
-
SAC BIT HOOD-W 24 - Tool 1212486
-
SF-BIT-PZ 2-50 - Screw insert 1212592
-
SZS 0,4X2,0 - Screwdriver 1205202
Your advantages
Safety in the field, thanks to molded housing and high degree of protection
Save time, thanks to installation with SPEEDCON fast locking system
Flexible: distributor box with connector hood for on-site assembly
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2