CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 16 A | 28 - 12 | ||
Use group C | ||||
150 V | 16 A | 28 - 12 | ||
Use group D | ||||
300 V | 10 A | 28 - 12 |
EAC
Approval ID: RU C-DE.BL08.B.00644LR
Approval ID: LR21234196TANK
Approval ID: 06ME279ABS
Approval ID: 21-2158220-PDAcULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 16 A | 28 - 12 | ||
Use group D | ||||
300 V | 16 A | 28 - 12 |